
EBI CABLE 1000mm. SPECIAL HOUSING
052F0153
EBI CABLE 1000mm. SPECIAL HOUSING
052F0153
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | EBI CABLE 1000mm. SPECIAL HOUSING |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Cable for ignition unit 1000mm satronic |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for EBI |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances 0.1 | No |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.059 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.219 Liter |
| EAN/UPC | 5702425073236 |