
ON/OFF ADAPTER 230 V, 120MM CABLE
030N6111
ON/OFF ADAPTER 230 V, 120MM CABLE
030N6111
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | ON/OFF ADAPTER 230 V, 120MM CABLE |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | FPHE on/off |
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | 02 |
| Product Type | Accessories for Preheaters |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.067 Kilogram |
| Net weight | 0.046 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.536 Liter |
| EAN/UPC | 5702425244803 |