
BVR, PN 40, DN 40
065B8820
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
065B8820
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | BVR-D PN40 DN40 W/B |
| Pressure class | PN 40 |
| Product group | Auxiliary Products |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | BVR |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5022516a-2a85-4d12-8da0-b33e64f9a0c8 |
| SCIP dossier product name | 065B8820 |
| Valve size | DN 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.14 Kilogram |
| Net weight | 1.13 Kilogram |
| Volume | 1.323 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428950213 |
| Proposition 65 | Cancer and Reproductive Harm |