
Pressure operated water valve, WVFX 15, 15 bar - 29 bar, 1.9 m³/h
003N2810
Connection type: NPT, Connection size [in]: 1/2 - 14, Kv value [m³/h]: 1.9, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 15 - 29, Connection type (refrigerant): SAE flare
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: WVFX
003N2810
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACLLC CDC TYSKPEDRoHSRoHS China |
| Approval file name | REFRIGERANT VALVE 53R0 |
| Body material | Brass |
| China RoHS compliance | Yes |
| Connection Internal/External | Internal |
| Connection size (refrigerant) | 1/4 in - 6 mm |
| Connection size [in] | 1/2 - 14 |
| Connection standard | ANSI/ASME B1.20.1 |
| Connection type | NPT |
| Connection type (refrigerant) | SAE flare |
| Contains batteries | No |
| Control pressure range [bar] [max] | 29.00 bar |
| Control pressure range [bar] [min] | 15.00 bar |
| Control pressure range [psig] [max] | 420.0 psig |
| Control pressure range [psig] [min] | 218.0 psig |
| Cv value [gal/min] | 2.200 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] | 10.000 bar |
| Differential pressure [psi] | 145.000 psi |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Kv value [m³/h] | 1.900 m³/h |
| Lubricants compatibility | Oilfree applications |
| Material Description | WVFX15 Water Reg. Valve 218-420psig M/10 |
| Max. test pressure [bar] Pe | 24.0 bar |
| Max. test pressure [psig] | 348.0 psig |
| Max. Working Pressure [bar] | 16.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 232 psig |
| Max.test press.(refrig.)[bar] | 29.0 bar |
| Max.test press.(refrig.)[psig] | 420.6 psig |
| Media | Fresh waterNeutral brine |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -25 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -13 °F |
| MWP (refrigerant) [bar] | 45.2 bar |
| Oil free refrigerants | R513A |
| Opening configuration | Opens on rising cond. pressure |
| Orifice size [mm] | 15.00 mm |
| Orifice size fraction [in] | 3/5 in |
| Packing format | Multi pack |
| Product accessories | Generic accessoriesWater valves accessories |
| Product group | Water regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure operated water valve |
| Product Type | WVFX 15 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R134aR22R32R404AR407AR407CR407FR407HR410AR422BR422DR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR507AR513AR515BR516A |
| SCIP dossier no. | fc3470cc-5810-44ef-89ac-d393613841da |
| Serviceable | Water valve spare parts |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR407HR410AR422BR422DR448AR449AR449BR450AR452AR507AR513AR515BR516A |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.189 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.899 Liter |
| EAN/UPC | 5702428529426 |