
Pressure operated water valve, WVFX 10, 15 bar - 29 bar, 1.4 m³/h
003N1413
Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 15 - 29, Connection type (refrigerant): SAE flare
003N1413
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACPEDRoHSRoHS ChinaUA |
| Approval file name | REFRIGERANT VALVE 53R0 |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.27.3 |
| Connection Internal/External | Internal |
| Connection size (refrigerant) | 1/4 in - 6 mm |
| Connection size [in] | 3/8 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Connection type (refrigerant) | SAE flare |
| Contains batteries | No |
| Control pressure range [bar] [max] | 29.00 bar |
| Control pressure range [bar] [min] | 15.00 bar |
| Cv value [gal/min] | 1.600 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] | 10.000 bar |
| Differential pressure [psi] | 145.000 psi |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Further information | valve cone material - EPDM |
| Kv value [m³/h] | 1.400 m³/h |
| Lubricants compatibility | Oilfree applications |
| Material Description | WVFX 10 Water Reg. Valve 15-29 bar M/10 |
| Max. test pressure [bar] Pe | 24.0 bar |
| Max. test pressure [psig] | 348.0 psig |
| Max. Working Pressure [bar] | 16.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 232 psig |
| Max.test press.(refrig.)[bar] | 29.0 bar |
| Max.test press.(refrig.)[psig] | 420.6 psig |
| Media | Fresh waterNeutral brine |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -25 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -13 °F |
| MWP (refrigerant) [bar] | 45.2 bar |
| Oil free refrigerants | R513A |
| Opening configuration | Opens on rising cond. pressure |
| Orifice size [mm] | 10.00 mm |
| Orifice size fraction [in] | 2/5 in |
| Packing format | Multi pack |
| Product accessories | Generic accessoriesWater valves accessories |
| Product group | Water regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure operated water valve |
| Product Type | WVFX 10 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R134aR22R32R404AR407AR407CR407FR407HR410AR422BR422DR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR507AR513AR515BR516A |
| SCIP dossier no. | fc3470cc-5810-44ef-89ac-d393613841da |
| SCIP dossier product name | WV Valves |
| Serviceable | Water valve spare parts |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR407HR410AR422BR422DR448AR449AR449BR450AR452AR507AR513AR515BR516A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.43 Kilogram |
| Net weight | 1.185 Kilogram |
| Volume | 4.082 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255161448 |
| Proposition 65 | Cancer and Reproductive Harm |