Pressure operated water valve, VWR, 15 bar - 29 bar
061L5051
Control pressure range [bar]: 15 - 29, Packing format: Multi pack, Quantity per packing format: 20
061L5051
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size [in] | 3/8 in |
| Connection type | Rc |
| Contains batteries | No |
| Control pressure range [bar] [max] | 29.00 bar |
| Control pressure range [bar] [min] | 15.00 bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Kv value [m³/h] | 1.270 m³/h |
| Material Description | VWR Water Reg. Valve 1203G |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Water regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure operated water valve |
| Product Type | VWR |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
| SCIP dossier product name | WVS/WVTS |
| Type designation | VWR-1203G |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.721 Kilogram |
| Net weight | 0.685 Kilogram |
| Volume | 0.684 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428270205 |
| Proposition 65 | Cancer and Reproductive Harm |