Pressure operated water valve, AWR, 22.6 bar
061L5037
Control pressure range [bar]: 22.6, Packing format: Multi pack, Quantity per packing format: 20
061L5037
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Control pressure range [bar] | 22.60 bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AWR Water Reg. Valve 1203GLWQ17 |
| Packing format | Multi pack |
| Product group | Water regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Pressure operated water valve |
| Product Type | AWR |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 2d88219a-6819-4413-b6a3-395c3ca4b1d0 |
| SCIP dossier product name | Pressure type water control valve |
| Type designation | AWR-1203GLWQ17 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.699 Kilogram |
| Net weight | 0.664 Kilogram |
| Volume | 0.694 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428270298 |
| Proposition 65 | Cancer and Reproductive Harm |