
Valve station, ICF SS 25-4-9, 32 mm, Connection standard: EN 10220
027L4196
Connection size [mm]: 32, Connection type: Butt weld, Body material: Stainless steel, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
027L4196
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCEEACUA |
| Body material | Stainless steel |
| Category | II |
| CE evaluated | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.2 |
| Connection material | Stainless steel |
| Connection size [in] | 1 1/4 in |
| Connection size [mm] | 32 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Material Description | Valve Station ICF SS 25-4-9 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Module 1 | Stop valve |
| Module 1 type | ICFS SS 25 |
| Module 2 | Filter |
| Module 2 type | ICFF SS 25E |
| Module 3 | Solenoid valve |
Characteristic | Value |
|---|---|
| Module 3 type | ICFE SS 25 |
| Module 4 | Stop valve |
| Module 4 type | ICFS SS 25 |
| Packing format | Single pack |
| Product accessories | ICF accessories |
| Product description | Control Solution |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Valve station |
| Product Type | ICF SS 25-4-9 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744 |
| SCIP dossier no. | f6a29f33-704f-4e94-9054-608e74f2a435 |
| SCIP dossier product name | ICF |
| Serviceable | ICF spare parts |
| Side port connection size [in] | 3/8 in |
| Side port connection type | G |
| Side port placement | P2-P3-P5-P6 |
| Side port quantity [pc] | 4 pc |
| Surface coating | uncoated |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| Type code ICF | ICF-25-4-32KSXFEEHSXXXXX49XX |
| UL approval file name | REFRIGERANT VALVE 53R0 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.751 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 32.77 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428994965 |
| Proposition 65 | Cancer and Reproductive Harm |