
Valve station, ICF 50-4-42S32-DM
148X1224
Valve station, Product Type: ICF 50-4-42S32-DM, Connection standard: ASME B 16.11, Connection type: Socket weld, Connection size [in]: 2 in
148X1224
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.2 |
| Connection size [in] | 2 in |
| Connection size [mm] | 50 mm |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Material Description | Valve station ICF 50-4-42 S32-DM |
| Module 1 | Stop valve |
| Module 1 type | SVA-S 50 |
| Module 2 | Filter Cover (no FIA Filter) |
| Module 2 type | ICFB 50 |
| Module 3 | Control valve |
| Module 3 type | ICS 50-32 |
| Module 4 | Stop valve |
Characteristic | Value |
|---|---|
| Module 4 type | SVA-S 50 |
| P-port type | CVP-L 027B0920 |
| P-port_1 | 508 psi |
| P-port_2 | 305 PSI |
| Packing format | Single pack |
| Port size (Nominal) [in] | 2 in |
| Product description | Valve Station |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Valve station |
| Product Type | ICF 50-4-42S32-DM |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507A |
| SCIP dossier no. | f6a29f33-704f-4e94-9054-608e74f2a435 |
| SCIP dossier product name | ICF |
| SI-port type | EVM-NC |
| SII-port type | CVE-L 027B0980 |
| Top cover | 3 function modules |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 56.396 Kilogram |
| Net weight | 31.682 Kilogram |
| Volume | 149.308 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428551755 |
| Proposition 65 | Cancer and Reproductive Harm |