
Spare part, ICFW 25, Welding module
027L2263
Product Type: Spare part, Used for product: ICFW 25, Type designation: Welding module
027L2263
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICFW 25, 1" SOC welding module |
| Packing format | Single pack |
| Product group | ICF spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Welding module |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Welding module |
| Used for product | ICFW 25 |
| Used for product comments | 25 SOC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.404 Kilogram |
| Net weight | 1.337 Kilogram |
| Volume | 3.373 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428234702 |
| Proposition 65 | Cancer and Reproductive Harm |