
Gauge valve, SNV-ST
148B4574
Inlet connection type: NPT, Outlet connection type: NPT, Inlet connection size [in]: 3/8
148B4574
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACTÜVUA |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Out of scope |
| Connection standard | ANSI/ASME B1.20.1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Out of scope |
| Fluid Group | 1 |
| Inlet connection size [in] | 3/8 |
| Inlet connection type | NPT |
| Inlet Internal/External | External |
| Material Description | SNV-ST Rc3/8-R3/8 52 bar M/12 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Outlet connection size [in] | 3/8 |
Characteristic | Value |
|---|---|
| Outlet connection type | NPT |
| Outlet Internal/External | Internal |
| Packing format | Multi pack |
| Product description | Stop needle valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Gauge valve |
| Product Type | SNV-ST |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.455 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.864 Liter |
| EAN/UPC | 5702428492065 |