Spare part, Fil 6 G1/4" Filter
2464+608
Product Type: Spare part, Type designation: Fil 6 G1/4" Filter
2464+608
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | FIL 6 G1/4" FILTER |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Filter |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Fil 6 G1/4" Filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.194 Kilogram |
| Net weight | 0.192 Kilogram |
| Volume | 0.198 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428358613 |
| Proposition 65 | Cancer and Reproductive Harm |