
Spare part, GPS 40-150; GPLX 80-150, EVRB w/o coils
2453+103
Product Type: Spare part, Used for product: GPS 40-150; GPLX 80-150, Type designation: EVRB w/o coils
2453+103
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Emergency manual operation (EF025189) | Other |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Explosion safety (EF003996) | None |
| Freeflow (EF020116) | FALSE |
| Material Description | Spare parts EVRB w/o Coils GPS 40-150 |
| Material quality (EF001257) | Other |
Characteristic | Value |
|---|---|
| Model (EF000010) | Straight |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve module |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | No |
| Surface protection (EF000139) | Other |
| Type designation | EVRB w/o coils |
| Used for product | GPLX 80-150GPS 40-150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.24 Kilogram |
| Net weight | 1.12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.236 Liter |
| EAN/UPC | 5702428283687 |