
Spare part, POV 40, Repair kit
2453+089
Product Type: Spare part, Used for product: POV 40, Type designation: Repair kit
2453+089
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | POV 40 Service Kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Repair kit |
| Used for product | POV 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.018 Kilogram |
| Net weight | 0.018 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.074 Liter |
| EAN/UPC | 5702428283755 |