
Repair kit, Repair kit
2453+082
Type designation: Repair kit, Used for product: SFV 20
2453+082
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair kit for SFV 20 (gaskets and cone) |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Repair kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | SFV 20 |
| Used for product comments | cone + gaskets |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.098 Kilogram |
| Net weight | 0.082 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.124 Liter |
| EAN/UPC | 5702428283779 |