Repair kit, Gaskets
2453+067
Type designation: Gaskets, Used for product: SFV 20-25
2453+067
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT F FLANGES SFV 20-25 (GASKETS) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Repair kit |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gaskets |
| Used for product | SFV 20-25 |
| Used for product comments | Flanges |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.008 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.083 Liter |
| EAN/UPC | 5702428283823 |