Spare part, SFV 15, Gasket set
2453+066
Product Type: Spare part, Used for product: SFV 15, Type designation: Gasket set
2453+066
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Gasket set for nipple/flange SFV 15 |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Gasket set |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | SFV 15 |
| Used for product comments | Nipple / Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.016 Kilogram |
| Net weight | 0.004 Kilogram |
| Volume | 0.083 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428283830 |
| Proposition 65 | Cancer and Reproductive Harm |