
Repair kit, Gaskets
2453+054
Type designation: Gaskets, Used for product: DSV 10/15
2453+054
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair Kit for DSV10/DSV15 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gaskets |
| Used for product | DSV 10/15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.046 Kilogram |
| Net weight | 0.046 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.169 Liter |
| EAN/UPC | 5702428283861 |