
Repair kit, Gaskets
2453+049
Type designation: Gaskets, Used for product: GPS 100
2453+049
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REP.KIT GPS 100 111-112-113-114 GASKETS |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gaskets |
| Used for product | GPS 100 |
| Used for product comments | Type: 111-114 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.162 Kilogram |
| Net weight | 0.125 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.463 Liter |
| EAN/UPC | 5702428283885 |