Spare part, BSV 15; SFV 15, Set of Nipples
192H3857
Product Type: Spare part, Used for product: BSV 15; SFV 15, Type designation: Set of Nipples
192H3857
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part : Welding con. BSV - SFV 15 |
| Material Spec. | Stainless steel |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Welding connector |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Set of Nipples |
| Used for product | BSV 15SFV 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.332 Kilogram |
| Net weight | 0.315 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.244 Liter |
| EAN/UPC | 5702428197250 |