Spare part, PM 80 - 125, External pilot connector
192H3852
Product Type: Spare part, Used for product: PM 80 - 125, Type designation: External pilot connector
192H3852
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part : Ext. pilotcon. PM 80-125 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | External pilot connector |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | External pilot connector |
| Used for product | PM 80 - 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.29 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.315 Liter |
| EAN/UPC | 5702428197267 |