CVH, Pilot valve housing 3/8 in DIN
192H3764
Used for product: CVH, Type designation: Pilot valve housing 3/8 in DIN
192H3764
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3/8 in |
| Connection size [mm] | 10 mm |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | VALVE HOUSING CVH 3/8" DIN BW SS |
Characteristic | Value |
|---|---|
| Material Spec. | Stainless steel |
| Packing format | Multi pack |
| Product group | Pilot valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Valve body |
| Product Type | Spare part |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Pilot valve housing 3/8 in DIN |
| Used for product | CVH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.344 Kilogram |
| Net weight | 0.336 Kilogram |
| Volume | 0.315 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428197298 |
| Proposition 65 | Cancer and Reproductive Harm |