Adapter
191U0093
Adapter (ESK code - MA)
191U0093
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Adapter (ESK code - MA) |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adapter |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.33 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.252 Liter |
| EAN/UPC | 5702428348881 |