
Spare part, ORV 80; ORV 65, Thermostat 60°C/140°F
148H3471
Product type: Spare part, Used for product: ORV 80; ORV 65, Type designation: Thermostat 60°C/140°F
148H3471
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ORV Thermostat H3 60°C/140°F |
| Packing format | Multi pack |
| Product group | Temp. regul. valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Thermostatic element |
| Product Type | Spare part |
| Quantity per packing format | 3 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Thermostat 60°C/140°F |
| Used for product | ORV 65ORV 80 |
| Used for product comments | H3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.484 Kilogram |
| Net weight | 0.438 Kilogram |
| Volume | 1.59 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428868273 |
| Proposition 65 | Cancer and Reproductive Harm |