BSV / POV
148H3453
Used for product: BSV / POV, Packing format: Multi pack, Quantity per packing format: 12
148H3453
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | EXTERNAL CONNECTION BSV/POV |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve accessories |
| Product line | Industrial Refrigeration |
| Product name | External pilot connector |
| Product Type | Accessory |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | External connection |
| Used for product | BSV / POV |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.56 Kilogram |
| Net weight | 0.532 Kilogram |
| Volume | 0.423 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428401456 |
| Proposition 65 | Cancer and Reproductive Harm |