
QDV 15
148H3451
Used for product: QDV 15, Packing format: Multi pack, Quantity per packing format: 50
148H3451
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | HOSE CONNECTION SET (ACCESSORY) QDV |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Drain valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Mechanical connector |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Set of hose connection |
| Used for product | QDV 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.116 Kilogram |
| Net weight | 0.05 Kilogram |
| Volume | 0.061 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428401432 |
| Proposition 65 | Cancer and Reproductive Harm |