
Generic spare parts, Grease for packing gland
148H3445
Type designation: Grease for packing gland, Packing format: Multi pack, Quantity per packing format: 20
148H3445
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Tube with grease 30g for packing gland |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Generic spare parts |
| Product line | Industrial Refrigeration |
| Product name | Grease |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Grease for packing gland |
| Type of accessory/spare part (EF000215) | Other |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.016 Kilogram |
| Volume | 0.131 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428401074 |
| Proposition 65 | Cancer and Reproductive Harm |