
Seal kit set KDC/GVD150 Hydrocarbon
148G3841
Used for product: KDC/GVD150 Hydrocarbon
148G3841
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Seal kit set KDC/GVD150 Hydrocarbon |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Press. control valve sparepart |
| Product line | Industrial Refrigeration |
| Product name | Seal kit |
| Product Type | Seal kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Seal kit |
| Used for product | KDC/GVD150 Hydrocarbon |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.43 Kilogram |
| Net weight | 0.39 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.722 Liter |
| EAN/UPC | 5702428951326 |