
Spare part, GPLX150, Dismounting kit
148G3430
Product Type: Spare part, Used for product: GPLX150, Type designation: Dismounting kit
148G3430
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | GPLX 150 Spare part kit dismounting Kit |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Dismounting kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | GPLX150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.016 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.173 Liter |
| EAN/UPC | 5702428284882 |