
Spare part, GPLX125, Dismounting kit
148G3429
Product Type: Spare part, Used for product: GPLX125, Type designation: Dismounting kit
148G3429
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | GPLX 125 Spare part kit dismounting Kit |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Dismounting kit |
| Used for product | GPLX125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.013 Kilogram |
| Net weight | 0.013 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.14 Liter |
| EAN/UPC | 5702428284899 |