
Spare part, SCH 65-80, Spring
148G3209
Product Type: Spare part, Used for product: SCH 65-80, Type designation: Spring
148G3209
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART SPRING-STD 0.05BAR SCH 65-80 |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Spring |
| Used for product | SCH 65-80 |
| Used for product comments | 0.05 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.125 Liter |
| EAN/UPC | 5702428284998 |