Repair kit, Gaskets
148G3197
Type designation: Gaskets, Used for product: REG 50
148G3197
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART GASKET COMPLETE REG 50 |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Repair kit |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gaskets |
| Used for product | REG 50 |
| Used for product comments | Cone # 11 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.668 Kilogram |
| Net weight | 0.635 Kilogram |
| Volume | 0.609 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428233095 |
| Proposition 65 | Cancer and Reproductive Harm |