Spare part, KDC/GVD 200, Spring kit
148G3071
Product Type: Spare part, Used for product: KDC/GVD 200, Type designation: Spring kit
148G3071
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spring kit 2 bar KDC/GVD 200 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Press. control valve sparepart |
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Spring kit |
| Used for product | KDC/GVD 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.895 Kilogram |
| Net weight | 1.665 Kilogram |
| Volume | 11.52 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428343824 |
| Proposition 65 | Cancer and Reproductive Harm |