
Spare part, KDC/GVD 150, Spring kit
148G3070
Product Type: Spare part, Used for product: KDC/GVD 150, Type designation: Spring kit
148G3070
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spring kit 2 bar KDC/GVD 150 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Press. control valve sparepart |
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Spring kit |
| Used for product | KDC/GVD 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.8 Kilogram |
| Net weight | 0.6 Kilogram |
| Volume | 0.927 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428343817 |
| Proposition 65 | Cancer and Reproductive Harm |