Spare part, KDC/GVD 65, Spring Kit
148G3066
Product Type: Spare part, Used for product: KDC/GVD 65, Type designation: Spring Kit
148G3066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] | 2.000 bar |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spring kit 2 bar KDC/GVD 65 |
| Packing format | Single pack |
| Product description | Multifunction compressor valve |
| Product group | Press. control valve sparepart |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | Spring Kit |
| Used for product | KDC/GVD 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.139 Kilogram |
| Net weight | 0.099 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.934 Liter |
| EAN/UPC | 5702428343770 |