
Repair kit, Sealing parts
148G0103
Type designation: Sealing parts, Used for product: GPLX 150
148G0103
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | GPLX 150 - Repair Kit Additional |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Sealing parts |
| Used for product | GPLX 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.815 Kilogram |
| Net weight | 0.506 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1 Liter |
| EAN/UPC | 5702428198479 |