
Spare part, SFA 15-50, Repair kit
148F3150
Product Type: Spare part, Used for product: SFA 15-50, Type designation: Repair kit
148F3150
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair kit for SFA 15-50 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Repair kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | SFA 15-50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Kilogram |
| Net weight | 0.048 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.168 Liter |
| EAN/UPC | 5715162143025 |