Spare part
148F3078
Product type: Spare part
148F3078
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | DSV 10 Inlet adapter G 1/2’’ Int. RH |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Nipples/gasket |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Reducer and gasket set |
| Used for product | DSV10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.245 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.653 Liter |
| EAN/UPC | 5715162666685 |