
Spare part, SFA10,DSV10, Nipple and gasket set
148F3067
Product Type: Spare part, Used for product: SFA10,DSV10, Type designation: Nipple and gasket set
148F3067
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Nipples+Gaskets of ND15/ND15 DSV10/SFA10 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Nipples/gasket |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Nipple and gasket set |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | SFA10,DSV10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.953 Kilogram |
| Net weight | 0.89 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.851 Liter |
| EAN/UPC | 5702424050177 |