
SFA10/15
148F3064
Used for product: SFA10/15, Packing format: Industrial pack, Quantity per packing format: 10
148F3064
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | 10 PCS IN A BAG |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | DSV/SFA/SFV non-stick grease |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Grease |
| Product Type | Accessory |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Grease for SFA connect thread |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | SFA10/15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.089 Liter |
| EAN/UPC | 5702424062996 |