DSV 10
148F3063
Used for product: DSV 10, Packing format: Multi pack, Quantity per packing format: 20
148F3063
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | DSV10 Plug and Al gasket for testing |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Plug cap for testing |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | DSV 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.029 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.245 Liter |
| EAN/UPC | 5702424045548 |