
Spare part, POV 21 50, Service kit
148F3052
Product Type: Spare part, Used for product: POV 21 50, Type designation: Service kit
148F3052
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | POV 2150 Service Kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve accessories |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Service kit |
| Used for product | POV 21 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.038 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.128 Liter |
| EAN/UPC | 5702428342872 |