
SFV 20; DSV 2
148F3041
Used for product: SFV 20; DSV 2, Packing format: Multi pack, Quantity per packing format: 4
148F3041
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ACC.FLANGES+GASKETS FD25/FD25 DSV2/SFV20 |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Flange/Gasket |
| Product Type | Accessory |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Flange and gasket set |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | DSV 2SFV 20 |
| Used for product comments | FD25/FD25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.378 Kilogram |
| Net weight | 5.177 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.343 Liter |
| EAN/UPC | 5702428203746 |