SFA 15; DSV 1
148F3037
Used for product: SFA 15; DSV 1, Packing format: Multi pack, Quantity per packing format: 8
148F3037
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ACC.NIPPLES+GASKETS 25D/ND20 DSV1/SFA15 |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Nipple |
| Product Type | Accessory |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Nipple and gasket set |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | DSV 1SFA 15 |
| Used for product comments | 25D/ND20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.982 Kilogram |
| Net weight | 0.959 Kilogram |
| Volume | 0.781 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428203784 |
| Proposition 65 | Cancer and Reproductive Harm |