
Repair kit, Gaskets
148F3024
Type designation: Gaskets, Used for product: DSV 1
148F3024
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR-KIT FOR DSV 1 |
| Packing format | Single pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Gaskets |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | DSV 1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.212 Kilogram |
| Net weight | 0.045 Kilogram |
| Volume | 0.951 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428233118 |
| Proposition 65 | Cancer and Reproductive Harm |