
Spare part, DSV 10/15, Dismounting kit
148F3001
Product Type: Spare part, Used for product: DSV 10/15, Type designation: Dismounting kit
148F3001
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part kit for bonnet-cap DSV 10/15 |
| Packing format | Multi pack |
| Product group | Safety valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Dismounting kit |
| Used for product | DSV 10/15 |
| Used for product comments | For Bonnet and Cap |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.021 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.934 Liter |
| EAN/UPC | 5702428233125 |