
Piston, sealing, Packing gland
148B7817
Type designation: Piston, sealing, Packing gland, Packing format: Multi pack, Quantity per packing format: 10
148B7817
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SSCA/SCHV repair kit DN 65 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Piston, sealing, packing gland |
| Used for product | SCHV 65SSCA 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 922 Gram |
| Net weight | 850 Gram |
Characteristic | Value |
|---|---|
| Volume | 1.667 Liter |
| EAN/UPC | 5715255117780 |