Repair kit, Piston & sealing
148B6952
Type designation: Piston & sealing, Used for product: CHV-140B 25-40
148B6952
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Overhaul Kit CHV-140B 25-40 |
| Packing format | Multi pack |
| Product group | SVL Flexline spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Repair kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R744 |
| Type designation | Piston & sealing |
| Used for product | CHV-140B 25-40 |
| Used for product comments | CHV-140B 25-40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.358 Kilogram |
| Net weight | 0.333 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.651 Liter |
| EAN/UPC | 5715162794531 |