Repair kit, Piston & sealing
148B6951
Type designation: Piston & sealing, Used for product: CHV-140B 15-20
148B6951
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Overhaul Kit CHV-140B 15-20 |
| Packing format | Multi pack |
| Product group | SVL Flexline spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Repair kit |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R744 |
| Type designation | Piston & sealing |
| Used for product | CHV-140B 15-20 |
| Used for product comments | CHV-140B 15-20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.135 Kilogram |
| Net weight | 0.134 Kilogram |
| Volume | 0.653 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162794524 |
| Proposition 65 | Cancer and Reproductive Harm |