
Handwheel
148B6945
Type designation: Handwheel
148B6945
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part Handwheel SVA-140B 125-150 |
| Packing format | Single pack |
| Product group | SVL Flexline spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Handwheel |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Handwheel |
| Used for product | SVA-140B 125-150 |
| Used for product comments | SVA-140B 125-150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.8 Kilogram |
| Net weight | 9 Kilogram |
| Volume | 26.761 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162731147 |
| Proposition 65 | Cancer and Reproductive Harm |